内置FLAG和反向电流阻断功能的eFuse IC介绍:TCKE712BNL
0:36
描述
相关视频
可重复使用的电子保险丝,内置FLAG信号输出功能和反向电流阻断功能,有助于保护电路。
查看更多
查看更少
0:36
可重复使用的电子保险丝,内置FLAG信号输出功能和反向电流阻断功能,有助于保护电路。
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
L-TOGL™通过新的封装技术实现了大电流工作,以及行业领先的低损耗和低发热特性。
2:21
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
3:59