采用贴片式SiC MOSFET的3kW服务器和通信电源
3:59
描述
相关视频
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
查看更多
查看更少
3:59
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
该PFC电源采用3相400V交流电(日本以外地区常见)转换为750V直流电。其使用Vienna整流器实现高效的3电平运行,可提供高达5kW的功率。
3:31
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36