车载电机驱动栅极驱动IC
5:28
描述
相关视频
我们最新推出两款栅极驱动IC产品:分别是适用于有刷电机的 TB9103FTG 和适用于无刷电机的 TB9084FTG。他们专为汽车车身系统、电动泵和电动发电机应用设计。本视频展示了这两款产品的示例应用和功能。
查看更多
查看更少
5:28
我们最新推出两款栅极驱动IC产品:分别是适用于有刷电机的 TB9103FTG 和适用于无刷电机的 TB9084FTG。他们专为汽车车身系统、电动泵和电动发电机应用设计。本视频展示了这两款产品的示例应用和功能。
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
3:59
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22