用于风扇和鼓风机的无传感器BLDC电机驱动IC:TC78B009FTG
6:36
描述
相关视频
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
查看更多
查看更少
6:36
3相直流无刷电机驱动IC:TC78B009FTG的特性介绍及实机演示操作。这是一款适用于服务器风扇和鼓风机的电机驱动IC。
TC78B027FTG服务器风扇电机驱动演示机。智能相位控制功能和闭环速度控制功能,有助于实现稳定高效的电机驱动。
2:34
该驱动IC内置用于驱动内部电路的稳压器,可以用2.5V至16V的单电源驱动电机。它适用于移动设备和家用电器等应用的直流有刷电机和步进电机。
3:23
这是一款5A双通道输出驱动IC,并行模式下可实现10A单通道驱动。它们可以菊花链连接,还具有仅通过SPI通信控制电机的功能。适用于节气门和各种发动机阀门应用。
2:09
适用于家电的TC78B041FNG变频器电机驱动演示机。具有智能相位控制的高效率驱动。
3:18
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
TB67S128FTG是一款具有128微步和大电流驱动(最大额定值:50V/5A)的步进电机驱动IC。 它可提供低噪音和低BOM成本的高效电机驱动。适用于3D打印机、监控摄像头等应用。
3:01