200 W Active Clamp Forward DC-DC Converter
4:32
描述
相关视频
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
查看更多
查看更少
4:32
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33