适用于服务器的1.6kW LLC谐振AC-DC转换器
3:22
描述
相关视频
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
查看更多
查看更少
3:22
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
生成式人工智能的普及正在推动AI服务器的需求。该参考设计采用3kW电源和东芝的SiC MOSFET,课实现高功率密度。
3:52
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36