车载3kW 48V-12V双向DC-DC转换器
2:56
描述
相关视频
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
查看更多
查看更少
2:56
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
服务器电源对于提高效率和降低损耗至关重要。本参考设计是一款高效服务器电源,采用交错并联双晶体管正激AC-DC转换器(ITTF),输出功率高达 1.1 kW。
3:36
该PFC电源采用3相400V交流电(日本以外地区常见)转换为750V直流电。其使用Vienna整流器实现高效的3电平运行,可提供高达5kW的功率。
3:31
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16