TOPICS
TOPICS
LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
10kW 3-Phase AC 400V Input PFC Converter
3:09
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
1.6kW LLC Resonant AC-DC Converter for Servers
3:36
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3:44
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
1.1kW ITTF AC-DC Converter for Servers
4:10
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
3:48
Carbon neutrality drives electric scooter demand and fast charging needs. This reference design offers a 3kW power supply for electric scooter fast chargers.
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3:12
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
3:56
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
2:59
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
Reference Design:Inverter for Cordless Power Tool
3:53
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
4:56
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
Toshiba's Challenge, Power Semiconductors
1:49
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
LDO Regulators With 300mA Output for Power Supply Circuit Applications
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
1.1kW ITTF AC-DC Converter for Servers
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
Carbon neutrality drives electric scooter demand and fast charging needs. This reference design offers a 3kW power supply for electric scooter fast chargers.
3:48
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
3:56
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
Toshiba's Challenge, Power Semiconductors
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
1:49
Products
Products
-
Play video 300W Isolated DC-DC Converter(Upgraded)
300W Isolated DC-DC Converter(Upgraded)
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems.Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
-
Play video 200 W Active Clamp Forward DC-DC Converter
200 W Active Clamp Forward DC-DC Converter
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
-
Play video Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
-
Play video H-bridge drive circuit for automotive and industrial DC motors
H-bridge drive circuit for automotive and industrial DC motors
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03
-
Play video Non-Isolated Buck DC-DC Converter
Non-Isolated Buck DC-DC Converter
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
-
Play video Evaluation Board of Smart Gate Driver Coupler
Evaluation Board of Smart Gate Driver Coupler
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video LDO Regulators With 300mA Output for Power Supply Circuit Applications
LDO Regulators With 300mA Output for Power Supply Circuit Applications
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
-
Play video 3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
-
Play video 1.1kW ITTF AC-DC Converter for Servers
1.1kW ITTF AC-DC Converter for Servers
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10
Storage Products
Storage Products
-
Play video TOSHIBA Internal HDD for Consumer & Professional Use
TOSHIBA Internal HDD for Consumer & Professional Use
- N300 Pro Series for Proffesional NAS - N300 Series for 24/7 NAS operation - S300 Pro Series for High-class Surveillance System - S300 Series for Surveillance System - X300 Series for High-performance Desktop/Gaming PC
1:05
-
Play video TOSHIBA NAS HDD - N300 Series
TOSHIBA NAS HDD - N300 Series
Toshiba N300 NAS HDD offers unprecedented reliability for NAS and other high-performance storage systems. It is optimized to meet the tough requirements of 24/7 high-capacity storage. Suitable for personal, home office and small business use.
0:46
-
Play video Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society
Toshiba HDD is an essential device providing the foundation for a data-driven society, earning the trust of customers worldwide. As we continue to enhance capacity and performance, our storage product will contribute to society.
0:39
-
Play video TOSHIBA S300 Surveillance HARD DRIVE
TOSHIBA S300 Surveillance HARD DRIVE
Toshiba S300 Pro and S300 Surveillance Hard Drive is designed and tested for 24/7 reliable surveillance, built for speed, capacity, and longer content retention.
1:18
-
Play video Why Toshiba HDDs are chosen for Data Centers
Why Toshiba HDDs are chosen for Data Centers
This video explains the key reasons why customers use Toshiba’s Nearline HDDs.
2:45