3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3:12
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
Related Videos
In TOPICS
-
Play video Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
-
Play video 3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
-
Play video 3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
3:56
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
-
Play video 1.1kW ITTF AC-DC Converter for Servers
1.1kW ITTF AC-DC Converter for Servers
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10