Evaluation Board of Smart Gate Driver Coupler
3:36
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
Related Videos
In Semiconductor products
-
Play video Non-Isolated Buck DC-DC Converter
Non-Isolated Buck DC-DC Converter
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
-
Play video 3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
-
Play video 200 W Active Clamp Forward DC-DC Converter
200 W Active Clamp Forward DC-DC Converter
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
4:32
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09