LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
Related Videos
In Reference Design Center
-
Play video Evaluation Board of Smart Gate Driver Coupler
Evaluation Board of Smart Gate Driver Coupler
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video 3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
-
Play video 1kW Full-Bridge DC-DC Converter
1kW Full-Bridge DC-DC Converter
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
-
Play video 1.6kW 48V Output Telecommunication Equipment Power Supply
1.6kW 48V Output Telecommunication Equipment Power Supply
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17
-
Play video Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36