200 W Active Clamp Forward DC-DC Converter
4:32
This is a reference design for a 200 W isolated DC-DC converter using an active clamp forward topology, which uses Nch MOSFETs for the clamp switches.
Related Videos
In Reference Design Center
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30
-
Play video 3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
-
Play video Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02
-
Play video Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
-
Play video Application Circuits of eFuse IC TCKE805 Series
Application Circuits of eFuse IC TCKE805 Series
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
-
Play video 1kW Full-Bridge DC-DC Converter
1kW Full-Bridge DC-DC Converter
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42