3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3:44
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
Related Videos
In Reference Design Center
-
Play video 3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
3:56
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
-
Play video 3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
-
Play video 3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
Carbon neutrality drives electric scooter demand and fast charging needs. This reference design offers a 3kW power supply for electric scooter fast chargers.
3:48