3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3:12
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
Related Videos
In Reference Design Center
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
-
Play video 1.1kW ITTF AC-DC Converter for Servers
1.1kW ITTF AC-DC Converter for Servers
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10
-
Play video 3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
3kW Power Supply for Electric Scooter Fast Chargers Using SiC MOSFET
Carbon neutrality drives electric scooter demand and fast charging needs. This reference design offers a 3kW power supply for electric scooter fast chargers.
3:48
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video 3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
Power supplies for servers are now required to be more efficient, more powerful. By adopting our latest SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.
3:56
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36