12-Disk Innovation: Advancing HDD Capacity
0:44
描述
相关视频
Discover Toshiba’s 12-disk architecture, enabled by five core innovations including ultra-thin glass substrates and precision engineering.
查看更多
查看更少
0:44
Discover Toshiba’s 12-disk architecture, enabled by five core innovations including ultra-thin glass substrates and precision engineering.
Provides load switch circuit examples and explanations based on actual waveforms of built-in functions such as slew rate control and auto-discharge suitable for charge/discharge circuits.
2:55
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
Explore how Heat-Assisted Magnetic Recording (HAMR) combines localized laser heating with precise control to enable higher recording densities.
0:51
Learn how Shingled Magnetic Recording (SMR) increases areal density by partially overlapping data tracks to store more data on each disk.
0:49
This is a half-bridge board that enables easy comparative evaluation of SiC MOSFETs, which have seen increasing demand in recent years.
3:50
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14