SMR Technology: Enabling Higher-Capacity HDDs
0:49
描述
相关视频
Learn how Shingled Magnetic Recording (SMR) increases areal density by partially overlapping data tracks to store more data on each disk.
查看更多
查看更少
0:49
Learn how Shingled Magnetic Recording (SMR) increases areal density by partially overlapping data tracks to store more data on each disk.
With wide-range input support from AC 90 to 264 V, compatible with use in power supply environments worldwide. By supplying a constant current of 1.04 A, it contributes to the stabilization of LED lighting.
4:46
Discover Toshiba’s 12-disk architecture, enabled by five core innovations including ultra-thin glass substrates and precision engineering.
0:44
Explore how Heat-Assisted Magnetic Recording (HAMR) combines localized laser heating with precise control to enable higher recording densities.
0:51
This is a half-bridge board that enables easy comparative evaluation of SiC MOSFETs, which have seen increasing demand in recent years.
3:50
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
This LDO regulator features an ultra-compact package and achieves both low current consumption and fast load transient response. It supports the power saving and stable power supply required for battery-powered IoT devices.
3:44