车载MOSFET新封装介绍:DFN2020B(WF)
2:47
描述
相关视频
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
查看更多
查看更少
2:47
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
3:59
0:56
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
这款3相直流无刷电机驱动电路采用六个MOSFET(TPH1R204PB、TPH2R408QM)和一个栅极驱动IC(TB67Z833SFTG),实现了紧凑而高效的电机控制,并支持多种输入模式。本参考设计提供设计指南、数据和其他内容。
4:25