100W LLC DC-DC Converter
4:33
描述
相关视频
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
查看更多
查看更少
4:33
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
4:01
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34
Stable operation even at low input voltage via VBIAS terminal. This reference design features low dropout, high PSRR, and excellent load transient response, making it suitable for low-voltage, high-current power supplies in mobile devices.
3:26
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02