Automotive CXPI Communication Application Circuit
4:01
描述
相关视频
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
查看更多
查看更少
4:01
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
Stable operation even at low input voltage via VBIAS terminal. This reference design features low dropout, high PSRR, and excellent load transient response, making it suitable for low-voltage, high-current power supplies in mobile devices.
3:26