介绍东芝“电机闭环系统”评估套件
1:52
描述
相关视频
该参考板为Aruduino评估板,内置东芝TB6605FTG芯片,可用于原型设计。该系统适用于小型家电,如电风扇,净水器
查看更多
查看更少
1:52
该参考板为Aruduino评估板,内置东芝TB6605FTG芯片,可用于原型设计。该系统适用于小型家电,如电风扇,净水器
我们提供具有双面冷却能力的封装,即通过一个散热器(顶部金属板)提供超低的通道至外壳热阻,所以采用DSOP Advance封装的MOSFET能简化热设计。
2:41
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
闭环控制可根据外部负载·电源电压等外部条件自动调整输出空占比,让电机速度保持不变。搭载闭环控制的TC78B025FTG无需外设MCU也能灵活控制速度,并且采用小型封装,适合小型风扇应用。
2:12
东芝U-MOSIX-H 100V系列产品通过权衡导通电阻和电荷,可提升DC-DC转换器的效率
1:15
东芝DTMOSVI系列产品通过降低Ron·Qgd的性能指数,可提升开关电源的效率
1:06
该视频介绍可实现小型化与高耗散功率的US2H和TSOP6F封装。与相同尺寸的其他封装相比它热阻仅为22%。
0:55