3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
3:33
描述
相关视频
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
查看更多
查看更少
3:33
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
Using a current sensor as an example, minimal shunt voltage is amplified and visualized through Arduino control + PC display.
3:41
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
4:01
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29