Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor
3:41
描述
相关视频
Using a current sensor as an example, minimal shunt voltage is amplified and visualized through Arduino control + PC display.
查看更多
查看更少
3:41
Using a current sensor as an example, minimal shunt voltage is amplified and visualized through Arduino control + PC display.
With wide-range input support from AC 90 to 264 V, compatible with use in power supply environments worldwide. By supplying a constant current of 1.04 A, it contributes to the stabilization of LED lighting.
4:46
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
4:01
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14