用于车载和工业直流电机的H桥驱动电路
4:40
描述
相关视频
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
查看更多
查看更少
4:40
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47