车载音频功率放大器 高可靠性、高效率的功率放大器产品线
2:01
描述
相关视频
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
查看更多
查看更少
2:01
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
该参考设计可在半桥模式下控制两个电机,或在H桥模式下控制一个电机。可使用板载开关或外部MCU控制电机。本参考设计提供设计指南、数据和其他内容。
6:03
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
S-TOGL™通过新的封装技术实现了高电流密度、低损耗和低发热量特性。
2:06
3:45