MCU Motor Studio PC Tool Overview
4:53
描述
相关视频
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
查看更多
查看更少
4:53
The PC Tool allows motor parameter configuration, drive control, real-time logging and diagnostics via high-speed UART.
This is a motor control circuit for automotive body electronics using SmartMCD™ which integrates dedicated hardware for vector control and gate driving. Design files and guides for circuit design and operation are available as reference design.
5:33
东芝全新4通道Class-TB车载功放IC,采用独创技术,功耗较东芝现有产品线有所改善。无需外部滤波器即可实现直流偏移检测。
2:01
This video explains in detail how to use the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on a Web.
11:12
TLX9160T是适用于高压汽车电池的光继电器。该器件采用SO16L-T封装,具有1500V(最小值)的高输出耐受电压。
0:42
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39