采用TOLL封装 MOSFET,可使电路板面积减少20%
1:13
描述
相关视频
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
查看更多
查看更少
1:13
此参考设计适用于1U尺寸和500W输出功率的服务器AC-DC转换器。 由于采用了TOLL封装的MOSFET,与之前采用TO-220SIS封装MOSFET的电源相比,电路板面积减少了20%。
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size 1.6kW server power supply achieves higher efficiency than the existing design. Design files and guides for circuit design and operation are available as reference design.
3:58
该参考设计提供了使用智能功率IC的DC 300V输入BLDC 电机无感控制电路的设计指南、数据和其他内容。它采用专为电机控制设计的MCU实现矢量控制。
3:49
介绍采用东芝高效MOSFET的USB充电演示套件。这是一款采用三种类型MOSFET的buck-boost转换器,在45 W输出下可实现超过95%的效率。
2:50
This reference design provides 3-Phase inverter using SiC MOSFET. SiC MOSFETs enable to drive high voltage motor such as AC 440 V motor with high efficiency. Design files and guides for circuit design and operation are available as reference design.
4:56