MCU Motor Studio Unique Feature
7:25
描述
相关视频
查看更多
查看更少
7:25
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
2:47
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
2:38
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
3:45