車載、産業向けBLDCモーター用三相ブリッジ駆動回路
3:57
三相ブリッジ駆動回路を使用してDC モーター制御を設計する際の、異常検知機能などの追加方法を紹介
Related Videos
In Semiconductor products
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video Evaluation Board of Smart Gate Driver Coupler
Evaluation Board of Smart Gate Driver Coupler
Reference design for evaluation board to check the operation of various functions of smart gate driver couplers (TLP5214, TLP5214A, TLP5212)
3:36
-
Play video Non-Isolated Buck DC-DC Converter
Non-Isolated Buck DC-DC Converter
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
-
Play video H-bridge drive circuit for automotive and industrial DC motors
H-bridge drive circuit for automotive and industrial DC motors
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36