1.1kW ITTF AC-DC Converter for Servers
4:10
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
Related Videos
In Semiconductor products
-
Play video Interface IC for CXPI Responder TB9033FTG
Interface IC for CXPI Responder TB9033FTG
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
-
Play video Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
-
Play video Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
This reference design can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
6:16
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
This design is the gate drive circuit for high-current/high-voltage SiC MOSFET module. It can be installed on Toshiba dual MOSFET modules. Design files and guides for circuit design and operation are available as reference design.
3:28