LDO Regulators With 300mA Output for Power Supply Circuit Applications
3:16
The lineup of LDO regulators that are ideal for mobile devices, etc.
Related Videos
In Semiconductor products
-
Play video Non-Isolated Buck DC-DC Converter
Non-Isolated Buck DC-DC Converter
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
-
Play video 300W Isolated DC-DC Converter(Upgraded)
300W Isolated DC-DC Converter(Upgraded)
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems.Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
-
Play video 3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33
-
Play video Inverter Circuit for IH Cooker
Inverter Circuit for IH Cooker
The purpose is to provide various design information for IH cooker and reduce the effort required to design according to actual specifications.
2:00
-
Play video Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Three-Phase Bridge Drive Circuit for Automotive and Industrial BLDC Motors
Introduces methods for adding features such as anomaly detection when designing DC motor control using a three-phase bridge drive circuit.
4:36
-
Play video H-bridge drive circuit for automotive and industrial DC motors
H-bridge drive circuit for automotive and industrial DC motors
Introduces methods for adding features such as abnormality detection when designing DC motor control using an H-bridge driver circuit.
5:03