Automotive 3kW 48V-12V Bidirectional DC-DC Converter
2:59
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
Related Videos
In Semiconductor products
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video 3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
-
Play video 1.6kW LLC Resonant AC-DC Converter for Servers
1.6kW LLC Resonant AC-DC Converter for Servers
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
-
Play video 10kW 3-Phase AC 400V Input PFC Converter
10kW 3-Phase AC 400V Input PFC Converter
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09
-
Play video Automotive motor drive gate driver
Automotive motor drive gate driver
Introducing two new gate drivers: TB9103FTG for brushed motors and TB9084FTG for brushless motors. Designed for automotive body systems, electric pumps, and motor generators. This overview shows example applications and each product’s features.
5:18
-
Play video 3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12