过温检测IC ThermoflaggerTM“TCTH021BE”的应用电路
3:21
该参考设计提供了过温检测IC ThermoflaggerTM应用电路、的设计指南、数据和其他内容。与 PTC 热敏电阻结合使用,ThermoflaggerTM可用于检测设备内多个位置的过温。
Related Videos
In Reference Design Center
-
Play video Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pulse Sensor
Using a pulse sensor, which is increasingly integrated into healthcare and wearable devices, as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:14
-
Play video Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Load Switch IC TCK301G, TCK302G, TCK303G Application & Circuit
Can be used as switches for rapid charging circuits, 5-12V power input circuits, and power management in energy-saving systems. Contributing to power management functions with high voltage and high current support.
4:06
-
Play video Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
This introduces power supply applications for MCUs using LDO regulators, which are useful for MCU-equipped products that are increasing with the growing multi-functionality of devices.
4:52
-
Play video Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29
-
Play video LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This LDO regulator features an ultra-compact package and achieves both low current consumption and fast load transient response. It supports the power saving and stable power supply required for battery-powered IoT devices.
3:44
-
Play video 1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
A high-efficiency DC-DC converter that supplies 1.2V/100A to various devices from the 48V bus line of servers and similar equipment. This video introduces the circuit features and board usage methods.
4:01