Power Multiplexer Circuit with Common Drain MOSFET SSM10N961L
3:59
This is the introduction to reference design of Power Multiplexer Circuit using MOSFET gate driver. MBB/BBM switching is possible and ideal diode characteristics are realized on a small board.
Related Videos
In Reference Design Center
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53
-
Play video Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
Over Temperature Detection IC ThermoflaggerTM "TCTH021BE" Application Circuit
This reference design provides design guide, data and other contents of Over Temperature Detection IC ThermoflaggerTM Application Circuit which can detect over temperature at multiple places within an equipment using PTC thermistors.
3:28
-
Play video Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
Reference Design Introduction: Automotive Brushed DC Motor Control Circuit Using TB9103FTG
This reference design can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
6:16
-
Play video Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
Reference Design Introduction: Isolated Gate Drive Circuit for 3-Phase Inverter
This is an isolated gate driver equipped with various protection functions for 3-Phase Inverter. It is Realized as gate drive for 7-in-1 power modules. This reference design provides design guide, data, and other contents.
3:32
-
Play video Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
Introduction of Reference Design of Gate Drive Circuit for SiC MOSFET Module
This design is the gate drive circuit for high-current/high-voltage SiC MOSFET module. It can be installed on Toshiba dual MOSFET modules. Design files and guides for circuit design and operation are available as reference design.
3:28
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33