Introduction of New Toshiba photorelay P-SON package
0:57
This is a new packaged product born from Toshiba's three-layer Chip-On-Chip structure. With higher specifications than the conventional 2.54SOP6 package, the mounting area has been reduced by approximately 84%.
Related Videos
In Industrial
-
Play video Toshiba small discrete semiconductor products for USB Type-C™
Toshiba small discrete semiconductor products for USB Type-C™
Do you need any help for introduction of the Type-C connectors ? Toshiba will propose suitable semiconductor products in power line and data line around the Type-C connector according to customer’s usage conditions.
3:34
-
Play video Intelligent Phase Control , an Auto Lead Angle Control Technology
Intelligent Phase Control , an Auto Lead Angle Control Technology
By Intelligent Phase Control, high efficiency is achieved regardless of the rpm, load torque and power supply voltage of a motor.Intelligent Phase Control also helps reduce the number of external parts necessary for lead angle adjustment.
5:01
-
Play video Ultra-low power CMOS Operational Amplifier / TC75S102F
Ultra-low power CMOS Operational Amplifier / TC75S102F
Toshiba TC75S102F is an ultra-low power consumption CMOS operational amplifier. The OP amplifier has the industry's smallest class low current consumption. It improved longer life of the IoT devices.
0:44
-
Play video Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba's TVS Diode achieves top level low dynamic resistance and low clamping voltages. It protects devices from performance declines and internal circuit destruction. EAP-V offers lower clamping voltage than competitor's processes. It achieves High
3:16
-
Play video Closed Loop Motor Speed Control
Closed Loop Motor Speed Control
With Closed loop control, motor speed can be maintained constantly. TC78B025FTG with built-in Closed loop realizes flexible speed control without external microcomputer. It is suitable for small fans by also adopting a small package.
2:12
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33