An introduction of High Voltage MOSFET, π-MOSⅨ Series
1:16
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
Related Videos
In Industrial
-
Play video Introduction of New Toshiba photorelay P-SON package
Introduction of New Toshiba photorelay P-SON package
This is a new packaged product born from Toshiba's three-layer Chip-On-Chip structure. With higher specifications than the conventional 2.54SOP6 package, the mounting area has been reduced by approximately 84%.
0:57
-
Play video Low Drop-out Regulator
Low Drop-out Regulator
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
0:52
-
Play video Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba TVS Diode (Improvement 1st Vpeak : New EAP-V process)
Toshiba's TVS Diode achieves top level low dynamic resistance and low clamping voltages. It protects devices from performance declines and internal circuit destruction. EAP-V offers lower clamping voltage than competitor's processes. It achieves High
3:16
-
Play video The U-MOSⅨ-H 100V series low voltage MOSFETs
The U-MOSⅨ-H 100V series low voltage MOSFETs
We succeeded in improving the efficiency of the U-MOSⅨ-H installed in a DC-DC converter by improving the trade-off between the ON resistance and the electric charge.
1:14
-
Play video Ultra-low power CMOS Operational Amplifier / TC75S102F
Ultra-low power CMOS Operational Amplifier / TC75S102F
Toshiba TC75S102F is an ultra-low power consumption CMOS operational amplifier. The OP amplifier has the industry's smallest class low current consumption. It improved longer life of the IoT devices.
0:44
-
Play video Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
Introduction of Reference Design of 48V Bus Compatible 1.2V/100A Double Step-Down DC-DC Converter
This is a highly efficient DC-DC converter which converts the 48V bus voltage on a server to 1.2V/100A for various devices in the sever. Design files and guides for circuit design and operation are available as reference design.
3:33