Closed Loop Motor Speed Control
2:12
With Closed loop control, motor speed can be maintained constantly. TC78B025FTG with built-in Closed loop realizes flexible speed control without external microcomputer. It is suitable for small fans by also adopting a small package.
Related Videos
In Consumer Electronics
-
Play video An introduction of High Voltage MOSFET, π-MOSⅨ Series
An introduction of High Voltage MOSFET, π-MOSⅨ Series
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
1:16
-
Play video Intelligent Phase Control , an Auto Lead Angle Control Technology
Intelligent Phase Control , an Auto Lead Angle Control Technology
By Intelligent Phase Control, high efficiency is achieved regardless of the rpm, load torque and power supply voltage of a motor.Intelligent Phase Control also helps reduce the number of external parts necessary for lead angle adjustment.
5:01
-
Play video Arm®core-based Toshiba microcontrollers / Introduction of TXZ™ Family M3H Group evaluation boards
Arm®core-based Toshiba microcontrollers / Introduction of TXZ™ Family M3H Group evaluation boards
The evaluation board can be used to confirm functions and features before implementation of the M3H group microcontrollers. The evaluation can be started immediately since on-board ICE is mounted.
1:30
-
Play video The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
For customers developing DC motor systems, we provide tools to facilitate component selection and systems development. We also prepare PSpice(R) simulation models. The evaluation boards are sold on the website of Digi-Key Corporation.
1:23
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Active Gain Control (AGC) Technology
Active Gain Control (AGC) Technology
AGC is Toshiba’s unique stepping motor technology to automatically optimize the drive current in real time according to load torques. It helps reduce unnecessary current and drastically cut power consumption and heat generation.
4:00