Low Drop-out Regulator
0:52
Toshiba's LDO achieves industry's best-in-1 class ripple rejection ratio and load transient response. This helps to minimize output voltage fluctuations.
Related Videos
In Consumer Electronics
-
Play video Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
Arm(R) core-based micro controller - TX Family M060 Group evaluation board introduction
The evaluation board can be used to confirm functions and features before implementation of the M060 group microcontrollers. The evaluation can be started immediately since on-board ICE is mounted.
1:04
-
Play video An introduction of High Voltage MOSFET, π-MOSⅨ Series
An introduction of High Voltage MOSFET, π-MOSⅨ Series
With an optimized chip design, the π-MOS IX series provides lower peak EMI noise than the current π-MOS VII series, while maintaining the same level of efficiency.
1:16
-
Play video The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
The Evaluation Board Lineups for Toshiba Motor Control Driver ICs
For customers developing DC motor systems, we provide tools to facilitate component selection and systems development. We also prepare PSpice(R) simulation models. The evaluation boards are sold on the website of Digi-Key Corporation.
1:23
-
Play video Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
Stepping Motor Driver IC Technology "Advanced Current Detection System" (ACDS)
ACDS detects current from the voltage drop of the internal transistor, allowing reduction of external resistors for constant current detection. ACDS improves the flexibility of wiring layout and realizes stable constant current control.
1:56
-
Play video Active Gain Control (AGC) Technology
Active Gain Control (AGC) Technology
AGC is Toshiba’s unique stepping motor technology to automatically optimize the drive current in real time according to load torques. It helps reduce unnecessary current and drastically cut power consumption and heat generation.
4:00
-
Play video Ultra-low power CMOS Operational Amplifier / TC75S102F
Ultra-low power CMOS Operational Amplifier / TC75S102F
Toshiba TC75S102F is an ultra-low power consumption CMOS operational amplifier. The OP amplifier has the industry's smallest class low current consumption. It improved longer life of the IoT devices.
0:44