Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
2:04
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
Related Videos
In Automotive
-
Play video Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
2:18
-
Play video ASSP introduction for HVAC systems
ASSP introduction for HVAC systems
This video introduces Toshiba ASSP for HVAC systems. The TB9058FNG which is a motor driver capable of LIN communication has been launched for dampers. TOSHIBA ASSP provides a high efficinet system for HAVC.
2:29
-
Play video Automotive motor drive gate driver
Automotive motor drive gate driver
Introducing two new gate drivers: TB9103FTG for brushed motors and TB9084FTG for brushless motors. Designed for automotive body systems, electric pumps, and motor generators. This overview shows example applications and each product’s features.
5:18
-
Play video Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
TB9081FG is a pre-driver IC for automotive brushless motor.It has pre-drivers for fail-safe relay, in addition to pre-drivers for 3-phase motor. Also, ABIST / LBIST functions are built-in for diagnosing the operation of various abnormality detect
0:52
-
Play video New package introduction for Automotive MOSFET: DFN2020B(WF)
New package introduction for Automotive MOSFET: DFN2020B(WF)
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01