ASSP introduction for HVAC systems
2:29
This video introduces Toshiba ASSP for HVAC systems. The TB9058FNG which is a motor driver capable of LIN communication has been launched for dampers. TOSHIBA ASSP provides a high efficinet system for HAVC.
Related Videos
In Automotive
-
Play video Interface IC for CXPI Responder TB9033FTG
Interface IC for CXPI Responder TB9033FTG
The TB9033FTG is the industry's first CXPI interface IC with hardware logic for automotive communication standards. (Under development) This product contributes to shortening development period by eliminating the need for software development.
2:35
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
Product Introduction: Microcontroller-Embedded Gate Driver IC SmartMCD™ TB9M003FG
The TB9M003FG integrates motor gate drivers, MCU, and peripheral components into a 1 chip. It also enables sensorless 1 shunt vector control, contributing to the miniaturization of ECU boards and systems, and simplifying board and system design.
4:56
-
Play video Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
Brushless motor pre-driver TB9081FG - Capable of "Road vehicles – Functional safety", ISO 26262
TB9081FG is a pre-driver IC for automotive brushless motor.It has pre-drivers for fail-safe relay, in addition to pre-drivers for 3-phase motor. Also, ABIST / LBIST functions are built-in for diagnosing the operation of various abnormality detect
0:52
-
Play video New package introduction for Automotive MOSFET: DFN2020B(WF)
New package introduction for Automotive MOSFET: DFN2020B(WF)
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
-
Play video Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
Introduction of Automotive MOSFETs New SMD Package “S-TOGL™”
S-TOGL™ is a package that achieves a high current density, low-loss and low heat generation characteristics for products through new packaging technology.
2:04