Automotive Video Interface Bridge ICs: TC9594XBG, TC9595XBG
0:49
TC9594XBG and TC9595XBG solve design challenges in which the host processor can't connect directly with the display due to the different interfaces in In-Vehicle Infotainment system.
Related Videos
In Automotive Devices
-
Play video H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
This IC can directly drive a DC brush motor for automotive applications with low Ron H-brigdes up to 5A on PWM systems. It is suitable for various kinds of uses, such as throttle-valves, engine valves, retractable door mirrors and seat adjustment.
0:53
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
BLDC Sensor-less Motor Pre-driver TB9061AFNG that can be suggest the size of the ECU.
The TB9061AFNG realizes motor control without Hall sensors and MCU. This device is suitable for such applications as water pumps, fuel pumps, oil pumps and small fans.Samples of the product and evaluation board is available.
1:47
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41