Introduction of Automotive MOSFETs New SMD package“L-TOGL™”
2:18
L-TOGL™ is capable of high-current operation with industry-leading low-loss and low heat generation characteristics achieved through new packaging technology.
Related Videos
In TOPICS
-
Play video Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Automotive 3kW 48V-12V Bidirectional DC-DC Converter
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
-
Play video 3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-Phase AC 400V Input Vienna Rectifier PFC Power Supply
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12
-
Play video 3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
3kW Power Supply for AI Servers Using Surface-Mounted SiC MOSFET
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
-
Play video Toshiba's Challenge, Power Semiconductors
Toshiba's Challenge, Power Semiconductors
Toshiba Electronic Devices & Storage Corporation manufactures power semiconductors using 300mm silicon wafers, contributing to the realization of carbon neutrality and the suppression of increases in power consumption.
1:49
-
Play video Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Introduction of Toshiba Thermoflagger™(Overtemperature Detection IC)
Toshiba's Thermoflagger™ ICs combined with PTC thermistors detects over temperature of electronic devices. Thermoflagger™ can offer an inexpensive, low current consumption solution which can detect a wide area of abnormal over temperature conditions.
13:36
-
Play video Reference Design:Inverter for Cordless Power Tool
Reference Design:Inverter for Cordless Power Tool
The three-phase brushless DC motor drive circuit, which combines six MOSFETs (TPH1R204PB, TPH2R408QM) and a gate driver (TB67Z833SFTG), enables compact yet highly efficient motor control. It supports various input modes. This reference design provide
3:53