Automotive Stepping motor driver IC TB9120AFTG
0:59
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
Related Videos
In Automotive Devices
-
Play video Automotive Video Interface Bridge ICs: TC9594XBG, TC9595XBG
Automotive Video Interface Bridge ICs: TC9594XBG, TC9595XBG
TC9594XBG and TC9595XBG solve design challenges in which the host processor can't connect directly with the display due to the different interfaces in In-Vehicle Infotainment system.
0:49
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video CXPI Driver Receiver IC TB9032FNG
CXPI Driver Receiver IC TB9032FNG
TB9032FNG is a physical layer interface driver receiver IC compliant with the CXPI automotive communication protocol standard. It contributes to vehicle lightweighting by reducing the wiring harnesses of HMI devices in vehicle.
2:41
-
Play video Automotive MCU TMPR454F10TFG integrated with Toshiba motor control technology.
Automotive MCU TMPR454F10TFG integrated with Toshiba motor control technology.
Toshiba automotive MCU TMPR454F10TFG can respond to various motor control requirements to realize electric motorization of automobiles and there are possibilities that they raise control capability of user’s inverter system more than expected.
1:30
-
Play video For high level safety in automotive system with TB9083FTG
For high level safety in automotive system with TB9083FTG
The TB9083 is the ideal gate driver IC for applications that demand the highest level of safety. The product has three main features, keywords are safety relay driver, miniaturization, and FET diagnostics. In addition, supports ASIL-D.
3:07