用于车载和工业直流电机的H桥驱动电路
4:40
描述
相关视频
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
查看更多
查看更少
4:40
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
视频介绍了在使用3相桥式驱动电路设计直流电机控制系统时,如何增加异常检测等功能的方法。
4:36
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
4:33
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17
Compatible with 10-pole motors, achieving low-noise and high-efficiency rotation control for air purifiers and air conditioners.
3:33