Feature 1: Simple Specification Input
1:07
描述
相关视频
查看更多
查看更少
1:07
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
3:38
该隔离栅极驱动电路配有各种保护功能,适用于3相逆变器,实现7合1电源模块的栅极驱动。本参考设计提供设计指南、数据和其他内容。
3:28
DFN2020B(WF) package which uses a wettable flank structure, allows for confirmation of solderability in AOI equipment. And it reduces the mounting area by approximately 43% compared to the SOT-23F package while achieving high power dissipation.
3:00
This video briefly introduces the functions of the Online Circuit Simulator, a MOSFET selection tool that can simulate circuits on the Web.
1:39
3:45
0:39