采用TC78B043FNG的3相直流无刷电机驱动电路
3:30
支持10极电机驱动,可实现空气净化器和空调的低噪声、高效率转动控制。
分享
相关视频
在 半导体产品
-
播放视频 Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Application Circuit of Low Noise Op-amp TC75S67TU for Ultrasonic Distance Sensor
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02
-
播放视频 Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
We introduce a method to achieve long life and high reliability by replacing mechanical relays, which have been used in electrical circuits of various equipment, with semiconductor relays.
3:34
-
播放视频 Application Circuits of eFuse IC TCKE805 Series
Application Circuits of eFuse IC TCKE805 Series
This can help with the design of power supply protection using eFuse ICs in response to increasing power demand and the growing sophistication of electronic devices in recent years.
4:47
-
播放视频 Automotive CXPI Communication Application Circuit
Automotive CXPI Communication Application Circuit
Reference design to support introduction and evaluation of next-generation automotive communication standard CXPI
4:01
-
播放视频 Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
This introduces Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor, which are useful in camera-equipped devices such as smartphones.
3:43
-
播放视频 Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Application Circuit of Low Noise Op-Amp TC75S67TU for Pyroelectric Infrared Sensor
Using a pyroelectric infrared human detection sensor as an example, this amplifies minute detection signals and visualizes them through Arduino control + PC display.
4:29