用于车载和工业直流电机的H桥驱动电路
4:40
描述
相关视频
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
查看更多
查看更少
4:40
视频介绍了在使用H桥驱动电路设计直流电机控制时,如何增加异常检测等功能的方法。
This is a reference design for a 100W LLC DC-DC converter that achieves soft switching through LLC resonance.
4:33
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17
这是一个采用有源钳位正向拓扑结构的200W隔离式 DC-DC 转换器的参考设计,其中钳位开关采用N沟道MOSFET。
4:09
Applicable to power supply for RF blocks using LDO regulators in Wi-Fi-enabled mobile devices such as smartphones and wearable devices.
4:30
视频介绍了在使用3相桥式驱动电路设计直流电机控制系统时,如何增加异常检测等功能的方法。
4:36
Using an integrated transmit/receive ultrasonic sensor as an example, this circuit amplifies, filters, and detects weak reflected wave signals, visualizing distance through Arduino control and PC display.
4:02