适用于电源电路的300mA输出LDO稳压器
3:14
描述
相关视频
适用于移动设备等的LDO稳压器产品线。
查看更多
查看更少
3:14
适用于移动设备等的LDO稳压器产品线。
It can be widely used in electronic devices that require miniaturization, such as mobile devices, as well as other devices with increasing functionality that consume more power and therefore demand high power conversion efficiency.
3:33
提供IH电磁炉逆变电路的各种设计信息,在根据实际规格进行设计时,可减少所需的工作量。
2:00
With a wide input voltage range of 36V to 75V, it can be applied to various products, especially those using 48V systems. Equipped with our new power MOSFETs, achieving high efficiency on a compact board.
4:05
This explains the operational overview of the phase-shifted full-bridge circuit adopted in this design, helping to reduce the effort required for actual design work.
4:42
用于评估智能栅极驱动耦合器(TLP5214、TLP5214A、TLP5212)各种功能运行情况的参考设计评估板。
3:30
This is a reference design for a 1.6kW high-efficiency power supply with 1U size and 48V output for communication equipment, featuring a semi-bridgeless PFC and phase-shift DC-DC converter.
4:17