车载MOSFET新封装介绍:DFN2020B(WF)
2:47
描述
相关视频
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
查看更多
查看更少
2:47
DFN2020B(WF)封装采用可焊锡侧翼引脚结构,可通过AOI设备确认可焊性。与SOT-23F封装相比,该封装在实现高散热性的同时,减少了约43%的贴装面积。
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
这款3相直流无刷电机驱动电路采用六个MOSFET(TPH1R204PB、TPH2R408QM)和一个栅极驱动IC(TB67Z833SFTG),实现了紧凑而高效的电机控制,并支持多种输入模式。本参考设计提供设计指南、数据和其他内容。
4:25
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51
3-phase 400V AC (common outside Japan) powers this PFC supply, converting to 750V DC. Using Vienna rectifier for efficient 3-level operation, it delivers up to 5kW.
3:12
As data centers shift to 48V-bus to reduce power use, This reference design offers a 1.6kW LLC AC-DC converter for 48V servers, optimized for 1U racks and using next-gen MOSFETs and SiC diodes for high efficiency and performance.
3:36
双向DC-DC转换器可实现电动汽车中12V和48V电池系统的双向电压转换。该参考设计采用东芝半导体器件,可实现了高效率运行。
2:56