SiC MOSFET模块栅极驱动电路参考设计
3:38
描述
相关视频
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
查看更多
查看更少
3:38
本设计用于大电流/高压SiC MOSFET模块的栅极驱动电路。它可安装在东芝双MOSFET模块上。提供电路设计和操作的设计文件和指南作为参考。
Server power supplies are required to improve efficiency and reduce losses. This reference design is a high-efficiency power supply for servers that uses an (ITTF)Interleaved Two-Transistor Forward AC-DC converter and delivers up to 1.1 kW output.
4:10
TB9033FTG是业界首款具有硬件逻辑并符合车载通信标准的CXPI接口IC(开发中) 该产品无需软件开发,有助于缩短开发周期。
2:38
Bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery achieves high efficiency operation by using Toshiba's
2:59
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
4:53
Generative AI adoption is driving AI server demand. This design uses a 3 kW power supply and our SiC MOSFETs to deliver high power density.
3:44
该参考设计可在半桥模式下控制两个电机,或在H桥模式下控制一个电机。可使用板载开关或外部MCU控制电机。本参考设计提供设计指南、数据和其他内容。
6:03