嵌入微控制器的车载栅极驱动IC SmartMCD™——TB9M003FG
4:53
描述
相关视频
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
查看更多
查看更少
4:53
TB9M003FG将电机栅极驱动电路、MCU和外围组件集成到一块芯片中。支持无霍尔的1分流矢量控制,有助于实现ECU电路板和系统的小型化,简化电路板和系统的设计
该PFC电源采用3相400V交流电(日本以外地区常见)转换为750V直流电。其使用Vienna整流器实现高效的3电平运行,可提供高达5kW的功率。
3:31
随着数据中心规模不断扩大,电源的要求也越来越高,需满足“高效率”、“大功率”和“小型化”等要求。通过采用我们最新的SiC器件,以及与主板分离的子板设计方式,从而实现了电源的高功率密度。
3:59
碳中和推动了电动自行车及快速充电的需求增长。此参考设计是一款适用于电动自行车的3kW快速充电器电源。
3:51
The lineup of LDO regulators that are ideal for mobile devices, etc.
3:16
为了降低数据中心的功耗,服务器的总线电压越来越多地改为48V。该参考设计为48V服务器提供了一款1.6kW LLC AC-DC转换器,针对1U机架进行了优化,并采用了新一代MOSFET和SiC二极管,以实现高效率和高性能。
3:22
3-phase AC input (312 to 528V) with a 3-phase totem-pole topology using 1200V SiC MOSFETs delivers up to 10kW at 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.
3:09